Philips External Slim Downlight DL252

Superslim LED downlight offering superior light quality with extremely good uniformity

Products

DL252 G2 R Rd LED 1300 30K 18W 8" WV 1pk
DL252 G2 R Rd LED 1300 30K 18W 8" WV 1pk
73416900
DL252 G2 R Rd LED 1300 40K 18W 8" WV 1pk
DL252 G2 R Rd LED 1300 40K 18W 8" WV 1pk
73418300
DL252 G2 R SQ LED 1300 30K 18W 8" WV 1pk
DL252 G2 R SQ LED 1300 30K 18W 8" WV 1pk
73422000
DL252 G2 R SQ LED 1300 40K 18W 8" WV 1pk
DL252 G2 R SQ LED 1300 40K 18W 8" WV 1pk
73424400
DL252 G2 R SQ LED 1300 65K 18W 8" WV 1pk
DL252 G2 R SQ LED 1300 65K 18W 8" WV 1pk
73426800
DL252 G2 R Rd LED 900 30K 12W 6" WV 1pk
DL252 G2 R Rd LED 900 30K 12W 6" WV 1pk
73428200
DL252 G2 R Rd LED 900 40K 12W 6" WV 1pk
DL252 G2 R Rd LED 900 40K 12W 6" WV 1pk
73430500
DL252 G2 R SQ LED 900 30K 12W 6" WV 1pk
DL252 G2 R SQ LED 900 30K 12W 6" WV 1pk
73434300

Product family information

Description

A complete family delivering superior light with great uniformity and safety. Choose the best fit for every projects, from multiple lumen packs/wattages, and enjoy great reliable performance free of maintenance.

Benefits

  • Superior light quality: Bright and uniform light

  • Wide range of products: Variety in lumen/wattage and CCT combinations to cater to different applications.

Features

  • Design robustness with metal housing

  • High efficiency for energy saving: up to 83lm/W

Applications

  • Retail
  • Offices
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet External Slim Downlight DL252 en_AE pdf 508.0 kB

Visuals

Family-Photographs-External Slim Downlight DL252
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-External Slim Downlight DL252
Multiple assets - Software Plugins