Philips External Slim Downlight DL252, 18 W, 1300 lm, 6500 K, Wide beam, White

DL252 G2 R SQ LED 1300 65K 18W 8" WV 1pk

Product Description

Metal, White, Power supply unit (On/Off), 1300 lm, 18 W, 72.00 lm/W, 6500 K, (0.313, 0.337) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 73426800
Full order code: 871869973426800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002322401 en_AE pdf 756.7 kB

Visuals

Product-Photographs-929002322401_EU
Multiple assets - Visuals
Product-Diagrams-929002322401_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 R SQ LED 1300 65K 18W 8" WV 1pk ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-RETRO-RETRO-Ref-929003259533 pdf 830.1 kB