Philips External Slim Downlight DL252, 12 W, 900 lm, 4000 K, Wide beam, White

DL252 G2 SF RD LED 900 40K 12W 6" WV

Product Description

Metal, White, Power supply unit (On/Off), 900 lm, 12 W, 75.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 74889000
Full order code: 871869974889000

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002635001 en_AE pdf 527.6 kB

Visuals

Product-Photographs-929002635001_EU
Multiple assets - Visuals
Product-Diagrams-929002635001_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 SF RD LED 900 40K 12W 6" WV ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-RETRO-RETRO-Ref-929003259533 pdf 830.1 kB