Philips Essential SmartBright LED Downlight, 12 W, 1300 lm, 4000 K, Beam angle 110°, White

DN027B G3 LED12/NW 12W 220-240V L150 SQ

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 1300 lm, 12 W, 108.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 34540900
Full order code: 871951434540900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002675538 en_AE pdf 281.3 kB

Visuals

Product-Photographs-929002675538_EU
Multiple assets - Visuals
Product-Diagrams-929002675538_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN027B G3 LED12/NW 12W 220-240V L150 SQ ies 2.7 kB

Other

Environmental product declaration
EPD-Philips-DL262-12W-DL262-Ref-929003284623 pdf 868.8 kB