Philips CoreLine SlimDownlight, Surface-mounted, 11 W, D171 mm, 1100 lm, 4000 K, Opal, IP20/44
DN145C LED10S/840 PSU II WH
Product Description
Surface-mounted, D171 mm, Aluminum die cast, White, Traffic white (RAL9016), Surface, Power supply unit (On/Off), 1100 lm, 11 W, 100 lm/W, 4000 K, (0.38212,0.38031) SDCM<3, Beam angle 90°, Opal, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Connection unit 2-pole
Specifications
- Lamp family code
- LED10S [LED Module, system flux 1000 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Lighting Technology
- LED
- Mounting
- Surface
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified