Middle East - English

Philips CoreLine Downlight gen5, 24.9 W, D200 mm, 2000 lm, 4000 K, Wireless, Interact Ready, UGR19, Facetted reflector, IP20/54, ELB3h

DN142B 20S/840 WIA-E UGR19 ELB3 IP54

Product Description

D200 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Wireless driver Interact System ready external, 2000 lm, 24.9 W, 111 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Emergency lighting 3 hours duration basic version

Order code: 910505103618
Full order code: 872016910918600

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 20S/840 WIA-E UGR19 ELB3 IP54 txt 3.9 kB
Product leaflet
Localized commercial leaflet 910505103618 en_AE pdf 447.6 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (Emergency) pdf 53.5 MB

Visuals

Product-Photographs-910505103618_EU
Multiple assets - Visuals
Product-Diagrams-910505103618_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN142B 20S/840 WIA-E UGR19 ELB3 IP54 IES
Revit file
DN142B 20S/840 WIA-E UGR19 ELB3 IP54 910505103618 ZIP
Dialux
ULD File - DN142B 20S/840 WIA-E UGR19 ELB3 IP54 ULD
Relux
ROLF File - DN142B 20S/840 WIA-E UGR19 ELB3 IP54 ROLFZ
LDT
LDT File - DN142B 20S/840 WIA-E UGR19 ELB3 IP54 LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-20S-Ref-911401552232 pdf 1.1 MB