Middle East - English

Philips CoreLine Batten, 31 W, L1200 mm, 3800 lm, 3000 K, Opal, IP20/40, TW1-ready

BN126C LED38S/830 PSU L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 3800 lm, 31 W, 120 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 94879299
Full order code: 871951494879299

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BN126C LED38S/830 PSU L1200 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401834084 en_AE pdf 538.9 kB

Brochures

Install instructions
Installation intruction, CoreLine batten BN126C pdf 951.9 kB

Visuals

Product-Photographs-911401834084_EU
Multiple assets - Visuals
Product-Diagrams-911401834084_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BN126C LED38S/830 PSU L1200 IES
Revit file
BN126C LED38S/830 PSU L1200 911401834084 ZIP
Dialux
ULD File - BN126C LED38S/830 PSU L1200 ULD
Relux
ROLF File - BN126C LED38S/830 PSU L1200 ROLFZ
LDT
LDT File - BN126C LED38S/830 PSU L1200 LDT

Other

Environmental product declaration
EPD Philips CoreLine Batten BN126C LED38S 830 PSU L1200 911401834084 pdf 623.3 kB