Middle East - English

Philips LuxSpace Accent Performance Adjustable, Recessed, 31 W, D155 mm, 3900 lm, 3000 K, CRI>90, Wide beam, PerfectAccent reflector, Black, IP20

RS781B 39S/930 PSU-E WB BK

Product Description

Recessed, D155 mm, Aluminum, Black, Signal black (RAL9004), Recessed, Power supply unit external (On/Off), 3900 lm, 31 W, 127 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 97939300
Full order code: 871869997939300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101625 en_AE pdf 320.0 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101625_EU
Multiple assets - Visuals
Product-Diagrams-910505101625_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS781B 39S/930 PSU-E WB BK IES
Dialux
ULD File - RS781B 39S/930 PSU-E WB BK ULD
Relux
ROLF File - RS781B 39S/930 PSU-E WB BK ROLFZ
LDT
LDT File - RS781B 39S/930 PSU-E WB BK LDT