Philips LuxSpace Accent Compact Elbow

Powerful discreet spots with an accent on sustainability

Products

Product family information

Description

With LuxSpace Accent Compact Elbow, retailers and building operators can enjoy the superior quality of light and market-leading energy efficiency of PerfectAccent optics in a refined and neutral product design. Powerful and discreet, LuxSpace Accent combines a high luminous flux in a compact form factor. Design-in and installation are easy due to its small built-in dimensions. Maintenance and upgrades of the optics is fast and requires no tools. Furthermore, LuxSpace Compact Elbow spots are certified as circular lighting and offer multiple system integration and dimming options, including wired as well as wireless. LuxSpace Accent Compact Elbow allows spot head rotation and can be angled out of the ceiling for maximum aiming flexibility. For prolonged shelf life and better visual representation of food, reducing food waste and increasing sales, fresh food LED lighting recipes are available. Check out our Fashion and Food catalog pages to find out more about PremiumWhite, PremiumColor, Fresh Meat, Rosé, Frost and Champagne.

Benefits

  • More sparkle and enhanced shopper eye comfort with PerfectAccent optics

  • Best-in-class efficacy to reduce carbon footprint and save on energy use

Features

  • RS772B offers high maximum flux (4900 lm) in a very compact housing with limited built-in dimensions

  • Available with PerfectAccent high-efficacy reflectors

Applications

  • Convenience stores
  • Supermarkets & hypermarkets
  • Offices and hospitality areas

Warning & Safety

  • All photometrical data is calculated without optional front glass. Flux should be reduced by 3.5% when using a front glass

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LuxSpace Accent Compact Elbow en_AE pdf 983.0 kB
Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB
EcoDesign document
EcoDesign pdf 522.9 kB

Visuals

Family-Photographs-LuxSpace Accent Compact Elbow
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LuxSpace Accent Compact Elbow
Multiple assets - Software Plugins

Other

Environmental product declaration
EPD-Philips-LUXSPACE-ACCENT-COMPACT-ELBOW-RPO-Ref-910771143545 pdf 765.3 kB