Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, D125 mm, 4100 lm, 2700 K, Wide beam, PerfectAccent reflector, Silver, IP20
RS772B 39S/827 PSU-E WB SI
Product Description
Recessed, D125 mm, Aluminum, Silver, White aluminum (RAL9006), Recessed, Power supply unit external (On/Off), 4100 lm, 31 W, 132 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years