Middle East - English

Philips LuxSpace Accent Compact Adjustable, Recessed, 20.5 W, D125 mm, 2800 lm, 3000 K, DALI, Interact Ready, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS771B 27S/830 DIA-VLC-E HMB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, 2800 lm, 20.5 W, 133 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, PerfectAccent High-Efficacy reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 97890700
Full order code: 871869997890700

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101575 en_AE pdf 418.8 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101575_EU
Multiple assets - Visuals
Product-Diagrams-910505101575_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS771B 27S/830 DIA-VLC-E HMB WH IES
Revit file
RS771B 27S/830 DIA-VLC-E HMB WH 910505101575 ZIP
Dialux
ULD File - RS771B 27S/830 DIA-VLC-E HMB WH ULD
Relux
ROLF File - RS771B 27S/830 DIA-VLC-E HMB WH ROLFZ
LDT
LDT File - RS771B 27S/830 DIA-VLC-E HMB WH LDT