Middle East - English

Philips Flex Cove G6

Create beautiful coving with flexible, tunable and energy-efficient LED strip lighting

Products

Product family information

Description

Philips Flex Cove G6 is the latest generation of our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details. Both SPEC fighter and COST figher are available within the family. As customizable cove lighting strips, SPEC fighter range also promise excellent energy-saving performance, superb lighting uniformity, and color consistency. All with a long lifetime that promises less lumen decay or color shifts. So with Flex Cove G6, you can flex your accent lighting to suit the requirements of any project - beautifully.

Benefits

  • Energy-efficient LED cove lighting

  • Flexible design for straight lines or curves

Features

  • Up to 138lm/W for energy-efficient performance

  • 400lm – 3000lm options available, both with a choice of CRI 80 or CRI 90

Applications

  • Hospitality
  • Offices
  • Retail

Downloads