Middle East - English

Philips CoreLine Recessed Spot gen2, 7.2 W, 750 lm, 3000 K, depends on driver (1-10V, DALI…), Beam angle 36°, Black

RS155Z MODULE LED6-WB-/830 D68 PSR

Product Description

CoreLine Recessed Spot gen2, Aluminum die-cast, Black, Power supply unit (On/Off), 750 lm, 7.2 W, 104 lm/W, 3000 K, (0.43, 0.40) SDCM <5, Beam angle 36°, Textured, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 94107699
Full order code: 871951494107699

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401823384 en_AE pdf 191.2 kB

Brochures

Install instructions
CoreLine Recessed Spot gen2 D68mm Led Module 650-950 MI pdf 2.2 MB

Visuals

Product-Photographs-911401823384_EU
Multiple assets - Visuals
Product-Diagrams-911401823384_EU
Multiple assets - Visuals