Middle East - English

Philips CoreLine Recessed Spot gen2, 7.2 W, 720 lm, 2700 K, depends on driver (1-10V, DALI…), Beam angle 36°, Black

RS155Z MODULE LED6-WB-/827 D68 PSR

Product Description

CoreLine Recessed Spot gen2, Aluminum die-cast, Black, Power supply unit (On/Off), 720 lm, 7.2 W, 100 lm/W, 2700 K, (0.46, 0.41) SDCM <5, Beam angle 36°, Textured, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 94106999
Full order code: 871951494106999

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401823284 en_AE pdf 191.1 kB

Brochures

Install instructions
CoreLine Recessed Spot gen2 D68mm Led Module 650-950 MI pdf 2.2 MB

Visuals

Product-Photographs-911401823284_EU
Multiple assets - Visuals
Product-Diagrams-911401823284_EU
Multiple assets - Visuals