Middle East - English

Philips Blue (/52) - PL-L, PL-S

Medical Therapy Jaundice PL-L – the compact way to eliminate the need for blood transfusions

Products

Product family information

Description

By emitting light almost entirely within the 400 to 500 nm bandwidth these Medical Therapy Jaundice PL-L lamps have no radiation from the short wave UVB waveband. They are therefore ideal for treating new born babies suffering from hyperbilirubinemia (neonatal jaundice) and Crigler-Najjar Syndrome (CNS). Moreover, the bandwidth of these lamps peak at the most effective treatment wavelength of 450 nm. This highly efficacious phototherapy treatment has eliminated the need for blood transfusions in almost all jaundiced infants. In addition, with the compact format of this PL-L lamp equipment manufacturers have more design freedom in developing their solutions. By emitting a full spectrum of a high color temperature, the PL-L /953 lamps are ideal for treating SAD.

Benefits

  • PL-L 18W/52: Optimal spectrum for photo-oxidative process to convert unconjugated bilirubin into a water soluble form

  • PL-L 36W/953: Natural daylight

Features

  • PL-L 18W/52: Emission peak at 450 nm

  • PL-L 36W/953: Natural daylight spectrum and high light output for optimal effect

Applications

  • PL-L 18W/52: Medical treatment of jaundice in new-born babies (hyperbilirubinaemia), Crigler - Najjar (CN) syndrome
  • PL-L 36W/953: SAD syndrome

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads