Philips MASTER SON-T PIA Plus

The most reliable solution in road lighting

Products

Product family information

Description

High Pressure Sodium lamp with clear tubular outer bulb, high output and long reliable lifetime

Benefits

  • Initial investment saving options with "Plus" concept

  • High lumen output, maintained over life

Features

  • Clear tubular outer bulb

  • Ceramic discharge tube with Unique Philips Integrated Antenna (PIA) concept enabling long and reliable lifetime

Applications

  • Road and residential lighting
  • Decorative floodlighting, illumination
  • Industrial area lighting
  • Recreational sports facilities indoor and outdoor

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER SON-T PIA Plus en_AE pdf 178.8 kB

Visuals

Family-Photographs-MASTER SON-T PIA Plus
Multiple assets - Visuals