Philips MASTER SON-T APIA Plus Xtra

The longest life and most reliable solution in road lighting

Products

Product family information

Description

High Pressure Sodium lamp with clear tubular outer bulb shape, high output and longest reliable lifetime

Benefits

  • Most-cost effective solution (both initial as well as running cost) in this category

  • 6 years service life

Features

  • Completely lead-free lamps with tubular outer bulb

  • Ceramic discharge tube with new Active Philips Integrated Antenna (APIA) for up to 6 years service lifetime (Xtra)

Applications

  • Road and residential lighting
  • Decorative floodlighting, illumination
  • Industrial area lighting
  • Recreational sports facilities indoor and outdoor

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • HF gear must comply with Philips LDi guideline

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER SON-T APIA Plus Xtra en_AE pdf 178.0 kB

Visuals

Family-Photographs-MASTER SON-T APIA Plus Xtra
Multiple assets - Visuals