Philips MASTER SON APIA Plus Xtra

The highly efficient and most reliable solution in road lighting

Products

Product family information

Description

High Pressure Sodium lamp with opalized outer bulb, high output and longest reliable lifetime

Benefits

  • Most-cost effective solution (both initial as well as running cost) in this category

  • 6 years service life

Features

  • Ovoid-shaped coated outer bulb

  • Ceramic discharge tube with new Active Philips Integrated Antenna (APIA) concept for an improved and prolonged lifetime of up to 6 years

Applications

  • Road and residential lighting
  • Decorative floodlighting, illumination
  • Industrial area lighting
  • Recreational sports facilities indoor and outdoor

Warning & Safety

  • Control gear must include end-of-life protection (IEC60662, IEC 62035)

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER SON APIA Plus Xtra en_AE pdf 156.3 kB

Visuals

Family-Photographs-MASTER SON APIA Plus Xtra
Multiple assets - Visuals