Middle East - English

Philips TL5 Essential HE Super 80

Fit-for-use TL5 lamp

Products

Product family information

Description

Philips TL5 Essential Super80 is a new fluorescent lamp which provides home users and professional end-users an aesthetic miniaturized lighting solution with high reliability at low price.

Benefits

  • 40% less tube dimension than T8 fluorescent lamps. Reducing luminaire, stock and transportation cost

  • Slim 16 mm tube allows more compact and flexible luminaire design

Features

  • Small diameter of 16mm only

  • "Cold Chamber" technology

Applications

  • Suitable for use at locations where need compact, high efficient, energy saving lighting. Including offices, shops, supermarkets, schools, hospitals and industrial lighting.

Warning & Safety

  • 20,000 hours lifetime (50% survival point, 3 hour cycle) with preheat ballast which is ENEC compliant. Lifetime performance may differ on non-ENEC compliant ballasts.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TL5 Essential HE Super 80 en_AE pdf 266.3 kB

Visuals

Family-Photographs-TL5 Essential HE Super 80
Multiple assets - Visuals