Philips TL-D Snow White

The coolest light, feels twice as bright

Products

Product family information

Description

The Snow White is a low-pressure mercury discharge lamp with a tubular 26 mm envelope, available in 18 W, 36 W and 58 W. The extreme high color temperature of the Snow White range creates very cool ambiances, making the lamp especially suitable in very hot and dry climate conditions.

Benefits

  • Generates a unique pleasantly cool snowy light, which is perfect for the creation of a very bright cool ambiance in all kind of applications

  • The cool color makes you feel more comfortable and active, especially in hot and sunny climate conditions

Features

  • Extreme cool light

Applications

  • Parking lots and covered car parks
  • Industrial, warehouses, public areas
  • Shops, offices
  • Signage

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TL-D Snow White en_AE pdf 194.7 kB

Visuals

Family-Photographs-TL-D Snow White
Multiple assets - Visuals