Philips TL-D LIFEMAX Super 80

Efficient fluorescent lighting with improved color rendering

Products

Product family information

Description

The TL-D LIFEMAX Super 80 lamp offers more lumens per watt and better color rendering than TL-D standard colors. Furthermore, it has a lower mercury content. The lamp can be operated in existing TL-D luminaires.

Benefits

  • Good color rendering

  • Relatively high efficacy, both initially and during lamp lifetime, with high lumen maintenance

Features

  • Highly efficient 3-band fluorescent coating

  • High initial light output compared with standard colors

Applications

  • Suitable for use in a wide range of luminaires for TL-D fluorescent lamps for 'human' applications such as schools, offices, shops, factory halls etc.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TL-D LIFEMAX Super 80 en_AE pdf 172.5 kB

Visuals

Family-Photographs-TL-D LIFEMAX Super 80
Multiple assets - Visuals