Middle East - English

Philips MASTERColour CDM-Tm Elite Mini

Perfect sparkle, mini design

Products

Product family information

Description

Mini, single-ended, very high-efficiency, long-life Ceramic Metal Halide discharge lamp producing crisp white sparkling light with high color rendering

Benefits

  • High-intensity beam of crisp white sparkling light makes merchandise look irresistible

  • Lowest Total Cost of Ownership as a result of high efficacy (same light, less energy or same energy, more light) and long life

Features

  • Crisp white sparkling light

  • Excellent color rendering, with extra red

Applications

  • Accent and display lighting in retail
  • General and decorative indoor lighting
  • Outdoor area lighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-Tm Elite Mini en_AE pdf 178.8 kB

Visuals

Family-Photographs-MASTERColour CDM-Tm Elite Mini
Multiple assets - Visuals