Philips MASTERColour CDM-TC

Beautiful sparkle, reliable life

Products

Product family information

Description

Range of single-ended, very compact, high-efficiency, discharge lamps with a stable color over lifetime and a crisp, sparkling light

Benefits

  • Long lamp life compared with incandescent and halogen lamps

  • UV-Block quartz outer bulb for reduced fading risks

Features

  • Crisp white light

  • Superior color quality

Applications

  • Accent lighting display lighting with sparkling effect
  • General and decorative lighting

Warning & Safety

  • Use only in totally enclosed luminaire, even during testing (IEC61167, IEC 62035, IEC60598)

  • The luminaire must be able to contain hot lamp parts if the lamp ruptures

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-TC en_AE pdf 152.9 kB

Visuals

Family-Photographs-MASTERColour CDM-TC
Multiple assets - Visuals