Philips MASTERColour CDM-R111

Beautiful sparkle, trendy design

Products

Product family information

Description

The MASTERColour CDM-R111 combines the trendy look of the 111 mm aluminium reflector halogen lamps with the long life, high energy efficiency and crisp white light of MASTERColour CDM.

Benefits

  • Low operating costs

  • Easy installation

Features

  • High lamp efficacy

  • Long lamp lifetime compared to incandescent and halogen lamps

Applications

  • Accent and decorative lighting: display lighting with sparkling, theatrical effects, even in surroundings with very high background ambient light levels like shop windows
  • General lighting: in downlighters, a warm and comfortable atmosphere can be created

Warning & Safety

  • Control gear must include end-of-life protection (IEC61167, IEC 62035)

  • Use only with electronic control gear. 35W/830 lamps may also use electromagnetic gear.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-R111 en_AE pdf 178.9 kB

Visuals

Family-Photographs-MASTERColour CDM-R111
Multiple assets - Visuals