Philips MASTERColour CDM-R111 Elite

Perfect sparkle, trendy design

Products

Product family information

Description

MASTERColour CDM-R111 Elite combines the trendy look of 111 mm aluminum-reflector halogen lamps with the long life, high energy efficiency and crisp white light of MASTERColour CDM.

Benefits

  • Crisp white sparkling light

  • Easy installation

Features

  • High lamp efficacy

  • Long lamp lifetime compared to incandescent and halogen lamps

Applications

  • Accent and decorative lighting: display lighting with sparkling, theatrical effects, even in surroundings with very high background ambient light levels, such as shops windows
  • General lighting: in downlighters, a warm and comfortable atmosphere can be created

Warning & Safety

  • Control gear must include end-of-life protection (IEC61167, IEC 62035)

  • Use only with electronic control gear. 35W/930 lamps may also use electromagnetic gear.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTERColour CDM-R111 Elite en_AE pdf 190.6 kB

Visuals

Family-Photographs-MASTERColour CDM-R111 Elite
Multiple assets - Visuals