Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
135 | 4,300 | 4000 | 32 | 19 | |||
126 | 4,000 | 3000 | 32 | 19 | |||
133 | 3,600 | 4000 | 27 | 19 | |||
133 | 3,600 | 4000 | 27 | 19 | |||
133 | 3,600 | 4000 | 27 | 19 | |||
133 | 3,600 | 4000 | 27 | 19 | |||
136 125 | 4,300 | 3000 4000 | 32 | 19 | |||
136 125 | 4,300 | 3000 4000 | 32 | 19 |
Product family information
Description
Philips CoreLine panel Gen6 delivers on the CoreLine promise of innovation, easy installation, and excellent illumination. Designed as a direct replacement for functional luminaires in general lighting applications, this LED panel light’s innovative All-in feature offers a choice of three lumen packages and three-color temperatures in a single luminaire. This makes it easy to select the right product, gives you the flexibility respond to customer preferences on site, and means fewer product codes on stock. Installing the CoreLine RC132V LED panel is quick and easy, using the product’s quick connector or flywire. The CoreLine range includes Interact Ready luminaires with integrated wireless communications, ready to be used with Interact gateways, sensors, and software.
Benefits
Low-risk, reliable products
Work faster with these easy-to-install products
Features
L90@50K hrs/ L80@100K hrs with 5-year warranty
Quick connector (green/white, Flywire, WAGO, and Schuko)