Philips MASTER, LEDtube, T8, HF, 1200 mm, 16 W, 36W TL-D, 3000 K, 2350 lm, CRI 80, 75000 h
MAS LEDtube HF 1200mm UO 16W830 T8
Περιγραφή προϊόντος
MASTER, LEDtube, T8, HF, 1200 mm, 16 W, LED alternative to 36W TL-D, 3000 K, 2350 lm, CRI 80, 75000 h, 146 lm/W, EEL D, G13 ROT, Πλαστικό, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5