Philips MASTER Value, LEDtube, T8, EM/230V, 1500 mm, 220-240 V, 23 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 t

MAS LEDtube VLE 1500mm UO 23W 865 T8

Produktbeskrivelse

MASTER Value, LEDtube, T8, EM/230V, 1500 mm, 220-240 V, 23 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 60000 t, 160 lm/W, EEL C, G13, Glas, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Ordrekode: 929002998102
Fuld ordrekode: 871951431690400

Specifikationer

  • Fod
    G13
  • Normeret levetid
    60.000 t
  • Skiftecyklus
    200.000
  • Lighting Technology
    LEDtube
  • Lysstrømsmålingsreference
    Sphere

Downloads