Philips LED, T8, EM/230V, 1500 mm, 17.6 W, 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 t
MAS LEDtube 1500mm UE 17.6W 865 T8 EELA
Produktbeskrivelse
LED, T8, EM/230V, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 6500 K, 3700 lm, CRI 80, 100000 t, 210 lm/W, EEL A, G13 ROT, Plast, 40 %, 1500 mm, RG0, SDCM 6, SVM 0.1, IP20, SVM 0.1, PstLM 0.1