Philips MASTER, LEDtube, T8, EM/230V, 1500 mm, 18.2 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 t

MAS LEDtube 1500mm HO 18.2W 830 T8

Produktbeskrivelse

MASTER, LEDtube, T8, EM/230V, 1500 mm, 18.2 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 t, 159 lm/W, EEL D, G13 ROT, Plast, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5

Ordrekode: 929001922902
Fuld ordrekode: 871869959241700

Downloads