Interact pro venkovní prostory
Prozkoumejte kompletní řadu venkovních řídicích systémů Philips, které jsou optimálně navrženy pro použití na dálnicích, silnicích, parkovištích, pouličním osvětlení a osvětlení ploch. Tyto systémy řízení venkovního osvětlení jsou spolehlivé, uživatelsky přívětivé, účinné a přístupné odkudkoli.
FAQs
The platform comprises five hardware categories: Signify RF mesh nodes for wireless mesh networking, Uni DMX controls and accessories for DMX-based luminaire control, Signify group cabinet control for feeder-pillar-level switching, Signify outdoor sensing for ambient and occupancy detection, and Signify cellular nodes for cellular-network connectivity where RF mesh is impractical.
In outdoor connected lighting, DALI functions primarily as a driver-programming interface rather than a network-level control protocol. Installers use a DALI connection at the luminaire or base-of-pole to program dimming curves and energy profiles into the driver. Network-level fleet management — scheduling, monitoring, remote dimming — is handled by Interact for Outdoor Spaces via RF mesh or cellular communication, not via a DALI bus spanning luminaires.
Hardware across the platform carries IP ratings of IP20, IP65, and IP66, with IK mechanical impact ratings spanning IK03 through IK10 depending on the specific product. Specifiers should select the appropriate IP and IK class based on the installation environment — pole-top and roadside-exposed nodes and sensors require the higher IP65 or IP66 ratings and robust IK ratings to withstand weather and potential mechanical impact.
Interact for Outdoor Spaces hardware is available through Signify's authorised partner and distributor network. For system design guidance, bill-of-materials support, and project-specific technical consultation, contact Signify or an authorised partner directly via the "Where to buy" or contact options on signify.com. System integrators and lighting designers requiring commissioning support should engage early in the design phase to ensure correct node selection and network topology planning.
This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, CE marking requirements, and local electrical installation standards — vary by market and are not covered on this page. For regulatory and compliance information specific to your installation country, visit Signify's website for your market via the country selector, where the corresponding page lists locally compliant variants and applicable standards.