Signify UrbanFlex, Urban road & street light, 38 W, 5220 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6
BPP732 LED60-4S/730 II PSD D9 DM50 FG DG
Продуктово описание
Urban road & street light, Aluminum die cast, Gray, Mounting bracket, Power supply unit with DALI interface, 5220 lm, 38 W, 137 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector
Спецификации
- Lamp family code
- LED60 [LED module 6000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years