Signify TownTune Central Post-Top, Urban road & street light, 43.5 W, 5254 lm, 3000 K, CRI80, DALI, Distribution symmetrical 50, Safety class II, IP66, STD
BDP260 LED74-4S/830 II DS50 SRB 62P
Продуктово описание
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 5254 lm, 43.5 W, 121 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Спецификации
- Lamp family code
- LED74 [LED module 7400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years