Signify TownTune CCB, Urban road & street light, 9.7 W, 1120 lm, 3000 K, CRI70, DALI, Distribution Extra Wide DX52, Interact Ready, Safety class I, IP66, SRG6-6
BDP275 LED14-4S-730 DX52 CLO SRT 62P
Продуктово описание
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1120 lm, 9.7 W, 116 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution Extra Wide DX52, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Спецификации
- Lamp family code
- LED14 [LED module 1400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years