Signify TownGuide Performer, Urban road & street light, 45.5 W, 5250 lm, 4000 K, CRI70, Distribution wide, Safety class II, IP66, SRG6-6
BDP100 LED70/740 II DW PCC GR 62P
Продуктово описание
Urban road & street light, Aluminum, Gray, Post-top for diameter 62 mm, Power supply unit regulating, 5250 lm, 45.5 W, 115 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Спецификации
- Lamp family code
- LED70 [LED module 7000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years