Signify TownGuide Performer, Urban road & street light, 74 W, 4240 lm, 3000 K, CRI80, Distribution wide, Safety class I, IP66, SRG6-6
BDP100 LED100/830 DW PCF SI CLO 62P
Продуктово описание
Urban road & street light, Aluminum, Silver, Post-top for diameter 62 mm, Power supply unit regulating with constant light output, Constant light output, 4240 lm, 74 W, 65 lm/W, 3000 K, (0.43, 0.40) SDCM <5, CRI80, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole
Спецификации
- Lamp family code
- LED100 [LED module 10000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years