Signify CitySoul gen2 LED Large

CitySoul LED gen2: a versatile identity

Продукти

BRP531 LED120-4S/830 II DM50 D9 AL GR
BRP531 LED120-4S/830 II DM50 D9 AL GR
912300024411
BPP531 LED120-4S/830 II DM50 SRT IACZ-4-
BPP531 LED120-4S/830 II DM50 SRT IACZ-4-
912300024413
BRP531 LED120-1P/830II DW52P D9 ALGR 60S
BRP531 LED120-1P/830II DW52P D9 ALGR 60S
912300060815
BPP531 LED120-1P/830 II DW52P D9 AL GR
BPP531 LED120-1P/830 II DW52P D9 AL GR
912300060816
BSP531 LED120-1P/830 II DW52P D9 AL GR
BSP531 LED120-1P/830 II DW52P D9 AL GR
912300060817
BVP531 LED120-1P/830 II DW52P D9 AL GR
BVP531 LED120-1P/830 II DW52P D9 AL GR
912300060818
BGP531 LED120-1P/830II DW52P D9 AL GR CD
BGP531 LED120-1P/830II DW52P D9 AL GR CD
912300060819

Информация за продуктовата серия

Описание

CitySoul LED gen2 is one of our most versatile and iconic luminaires, designed to bring elegance, efficiency, and ambience to every cityscape. Its rounded, minimalist form with seamless bracket transitions creates a coherent identity across residential areas, main roads, and vibrant city centers. This modular family offers multiple sizes, mounting, and bracket options—giving lighting designers the flexibility to adapt to any urban environment without compromising on aesthetics. Powered by our proven LEDGINE-O platform and now enhanced with the innovative LEDGINE-P for even higher efficacy, CitySoul LED gen2 delivers the right light, exactly where it’s needed. Application-specific optics ensure safety, comfort, and reduced energy use, while dedicated light recipes preserve dark skies and support healthier ecosystems. With one or two System Ready (SR) sockets, CitySoul LED gen2 is fully prepared for connected lighting and advanced control platforms such as Interact, helping municipalities unlock further energy savings, operational insights, and long-term sustainability.

Предимства

  • One coherent, integrated design concept for luminaires, brackets and poles

  • The latest LEDGINE-P platform delivers even higher efficacy, enabling municipalities to significantly reduce operating costs

Характеристики

  • Compatible with existing CitySoul pole and bracket ranges

  • A broad range of elegant, dedicated and complete sets, including poles and brackets, a tiltable option, double post-top and catenary versions

Приложения

  • City centers
  • Parks and plazas
  • Road and street
  • Commercial districts

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet CitySoul gen2 LED Large en_BG pdf 473.4 kB
Инструкции за инсталиране
Mounting instruction of CitySoul LED gen2 pdf 1.6 MB
Документ на EcoDesign
EcoDesign pdf 963.6 kB
Брошура
Brochure of CitySoul LED gen2 pdf 10.4 MB

Визуални обекти

Family-Photographs-CitySoul gen2 LED Large
Множество активи - Visuals
CAD Чертежи
Zipfile 3d files citysoul gen2 large zip 71.7 MB
Преглед на файл
CitySoul_gen2_large-RFA.zip zip 3.0 MB

Софтуерни добавки

Family-IES-CitySoul gen2 LED Large
Множество активи - Software Plugins

Други

Декларация за екологични продукти
EPD-CitySoul-gen2-LED-Large-Ref-912300024413 pdf 1.9 MB