Продуктово описание
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit with DALI interface, 5390 lm, 43.5 W, 124 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI70, Distribution medium PCN (protection Ciel Nocturne - Dark Sky) France, IP66 | Dust penetration-protected, jet-proof, IK11 | 50 J vandal-resistant, Safety class II, Surge protection level until high voltage v in kV -differential mode + electro static discharge protection kV, Cable 6.0 m without plug, Flying leads/wires