Продуктово описание
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), 6400 lm, 61 W, 105 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires