Signify CityCharm Cone, Urban road & street light, 22 W, 2117 lm, 3000 K, CRI70, Symmetrical, Safety class II, IP66
BDS491 CG25-/730 II S GR 60
Продуктово описание
Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit regulating, 2117 lm, 22 W, 96 lm/W, 3000 K, (0.430, 0.400) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.2 m without plug, Flying leads/wires
Спецификации
- Lamp family code
- CG25 [LED module, system flux 2500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- EB [Electronic]
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Unclassified