Signify TubePoint gen3, Tunnel light, 302.3 W, 51982 lm, 4000 K, DALI, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), Interact Ready, Safety class I
BGP246 LED600-1P/740 PSD DM11P DGR C5M-H
Продуктово описание
Tunnel light, Aluminium, Gray, Mounting bracket, Power supply unit with DALI interface, 51982 lm, 302.3 W, 172 lm/W, 4000 K, (0.382, 0.380) SDCM <5, Distribution medium 11, Distribution medium version 11 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Plug-in connector 5-pole Wieland/Adels compatible
Спецификации
- Lamp family code
- LED600 [LED module 60000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years