Signify TubePoint gen2, Tunnel light, 210 W, 29880 lm, 4000 K, CRI70, DALI, Distribution symmetrical medium 11, Interact Ready, Safety class I, IP66, SRG6-6
BGP236 LED360-4S/740 DSM11 D9 MIO-CIO MB
Продуктово описание
Tunnel light, Aluminum die cast, Dark gray, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 29880 lm, 210 W, 149 lm/W, 4000 K, (0.3818, 0,3796) SDCM<3, CRI70, Distribution symmetrical medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode
Спецификации
- Lamp family code
- LED360 [LED module 36000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 2 units
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years