Signify TubeLine, Tunnel light, 104 W, 14685 lm, 4000 K, CRI70, Distribution tunnel symmetrical, Interact Ready, Safety class I, IP66
BGP360 LED165/740 DTS CFW C250W GP
Продуктово описание
Tunnel light, Aluminum, Aluminum, 14685 lm, 104 W, 141 lm/W, 4000 K, (0.433, 0.403) SDCM <3, CRI70, Distribution tunnel symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Flying leads/wires
Спецификации
- Lamp family code
- LED165 [LED module 16500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- No
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 3 years