Philips TunLite LED GEN2, Tunnel light, 86 W, 11620 lm, 4000 K, CRI70, DALI, Distribution medium 12, Interact Ready, Safety class I, IP66, SRG10-10
BGP285 LED140/740 DM12 ALU D9 SRG C1KC5
Продуктово описание
Tunnel light, Aluminum die cast, Aluminum, Mounting bracket quick-release, medium, Power supply unit with DALI interface, 11620 lm, 86 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 12, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.5 m with push-in connector 5-pole, External connector
Спецификации
- Lamp family code
- LED140 [LED module 14000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Warranty period
- 5 years