България - Български

Signify Mini 300 LED gen3, Under-canopy light, 74 W, 10920 lm, 5700 K, CRI70, Internal (no external connection), Petrol asymmetric medium, IP66

BBP333 LED128/757 I PAM D9 SNS

Ново

Продуктово описание

Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, 10920 lm, 74 W, 148 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol asymmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Cable without plug 3-pole, Push-in connector 5-pole

Код за поръчка: 910925866262
Пълен код на поръчката: 871869981944600

Спецификации

  • Lamp family code
    LED128 [LED module 12800 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт