Signify Mini 300 LED gen3, Under-canopy light, 48 W, 7462 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66
BCP333 LED81/757 I PRM
Продуктово описание
Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 7462 lm, 48 W, 155 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector
Спецификации
- Lamp family code LED81 [LED module 8100 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years