България - Български

Philips Ledinaire All-in floodlights, 180 W, 20000 lm, 21000 lm, 3000 K, 4000 K, 6500 K, CRI80, Asymmetrical, IP65

BVP169 LED210/830_40_65 PSU 180W AWB

Продуктово описание

Aluminum die cast, Grey, Traffic gray B (RAL7043), Single layer powder coating, Driver integrated on LED board (DoB), All-in, Multi Color Temperature, 20000 lm, 21000 lm, 180 W, 115 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 2.0 m without plug, Flying leads/wires

Код за поръчка: 911401886386
Пълен код на поръчката: 872016973614699

Спецификации

  • Lamp family code
    LED210-4S [LED module, system flux 21000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED system in flux
  • Value ladder
    Value
  • Warranty period
    5 years

Файлове за изтегляне

Семейство

Продукт