Signify UniStreet gen2 Solar, Road & street light, 4000 K, CRI70, Distribution medium 10, Safety class III, IP66
VGP282 40 4S/740 24V III DM10 48/60S
Ново
Продуктово описание
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, 4000 K, (0.382, 0.380) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class III, Connection unit 2-pole
Спецификации
- Light source replaceable
- Yes
- Driver included
- No
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Warranty period
- 5 years