Signify Sunstay Pro gen2 mini, Solar streetlight, 12.0 W, 1774 lm, 2700 K, CRI70, BLE, Distribution medium 10, SDP1, Safety class III, IP66
VGP724 LED20/727 OG-BLE DM10 III DGR 60P
Продуктово описание
Solar streetlight, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Pole top, Spigot for diameter 60 mm, Solar dim profile version 1, 1774 lm, 12.0 W, 148 lm/W, 2700 K, (0,457, 0,409), CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class III
Спецификации
- Lamp family code
- LED20 [LED Module 2000 lm]
- Light source replaceable
- Yes
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years