Philips Ledinaire Floodlights Solar, 32 W, 4480 lm, 4000 K, CRI80, IR remote, Symmetrical, IP65
BVP085 LED45/840
Продуктово описание
Aluminum, Grey, Single layer powder coating, Driver integrated on LED board (DoB), Solar dim profile version 1, 4480 lm, 32 W, 140 lm/W, 4000 K, (0.312,0.334) SDCM<=5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class III, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, 2×0.75mm², Waterproof External plug-in connector 3-pole
Спецификации
- Lamp family code
- LED45S [LED Module, system flux 4500 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED system in flux
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 2 years